IESNA:LM-63-2002
[TEST]P941720
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17513
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1597.5 1587.5 1566.6 1548.4 1543.8 1545.7 1551.1 1561.1 1570.2 1573
1573.9 1587.5 1615.7 1662.2 1739.5 1848.8 1981.7 2141.9 2346.7 2590.7
2867.4 3206 3616.5 4083.5 4586 5125.8 5643.7 5884.9 5531.8 4274.7
2325.8 656.3 201.2 119.2 68.3 28.2 0
1597.5 1592.1 1570.2 1552 1547.5 1548.4 1553.8 1563.9 1572.1 1574.8
1576.6 1591.2 1618.5 1667.6 1743.2 1853.3 1988 2149.2 2359.4 2603.4
2889.2 3237.9 3664.8 4121.7 4633.3 5186.8 5693.8 5912.3 5476.2 4179.1
2217.4 615.3 194.8 109.2 63.7 25.5 0
1597.5 1590.3 1569.3 1550.2 1542 1542.9 1545.7 1551.1 1554.8 1558.4
1563.9 1579.3 1608.5 1654.9 1731.3 1832.4 1961.6 2114.6 2312.1 2553.3
2854.6 3231.5 3673.9 4165.4 4675.2 5215.9 5726.6 5992.4 5669.2 4514.1
2679.9 988.6 264 131.1 77.4 30 0
1597.5 1586.6 1566.6 1545.7 1534.7 1532 1533.8 1534.7 1534.7 1541.1
1550.2 1567.5 1596.6 1642.1 1707.7 1804.2 1932.5 2089.1 2286.6 2526.9
2852.8 3242.4 3739.4 4299.2 4872.7 5435.3 5960.5 6257.3 6093.4 5239.6
3597.4 1740.5 524.3 191.2 92.8 29.1 0
1597.5 1586.6 1567.5 1545.7 1532 1529.3 1531.1 1531.1 1531.1 1538.4
1554.8 1570.2 1594.8 1633.9 1693.1 1782.3 1911.6 2072.7 2271.1 2524.2
2858.3 3303.4 3877.8 4557.8 5256.9 5883.1 6388.3 6708.8 6747 6310
5032 3026.7 1285.3 327.7 110.1 25.5 0
1597.5 1583.9 1564.8 1542.9 1528.4 1525.6 1528.4 1532 1532 1539.3
1556.6 1569.3 1588.4 1630.3 1693.1 1782.3 1907.9 2072.7 2274.8 2541.5
2890.1 3368.9 4011.6 4795.3 5590.9 6281.8 6787.9 7164.8 7396 7248.5
6282.7 4411.2 2112.8 663.6 141.1 32.8 0
1597.5 1586.6 1566.6 1543.8 1529.3 1525.6 1527.4 1531.1 1531.1 1538.4
1554.8 1572.1 1596.6 1636.7 1698.6 1789.6 1917 2077.3 2277.5 2530.6
2864.6 3310.7 3887.8 4557.8 5249.6 5889.5 6417.5 6785.2 6834.4 6353.7
5147.6 3143.2 1235.2 318.6 91.9 24.6 0
1597.5 1588.4 1569.3 1546.6 1532 1528.4 1531.1 1533.8 1536.5 1543.8
1555.7 1574.8 1605.7 1652.2 1718.6 1810.5 1940.7 2099.1 2296.6 2544.2
2871.9 3285.2 3784.9 4330.2 4888.2 5451.7 5986 6285.5 6080.7 5280.5
3700.3 1778.7 530.7 199.4 94.7 29.1 0
1597.5 1591.2 1571.1 1549.3 1537.5 1535.6 1539.3 1546.6 1552.9 1559.3
1567.5 1583.9 1615.7 1665.8 1740.5 1843.3 1971.7 2127.3 2322.1 2557.9
2856.5 3226.9 3661.1 4135.4 4630.6 5165.8 5692 5956.9 5678.3 4722.5
2983.9 1172.4 335.9 160.2 85.6 34.6 0
1597.5 1593 1572.1 1550.2 1540.2 1539.3 1545.7 1558.4 1569.3 1575.7
1582.1 1598.4 1628.5 1679.5 1757.7 1867.9 2002.6 2165.6 2365.8 2607.9
2888.3 3236.9 3638.4 4089 4567.8 5098.5 5603.7 5802.1 5427.1 4212.8
2308.5 695.5 212.1 107.4 57.3 22.8 0
1597.5 1592.1 1572.1 1550.2 1540.2 1540.2 1546.6 1558.4 1570.2 1575.7
1581.2 1594.8 1625.8 1674 1751.4 1858.8 1992.6 2162.8 2364 2593.4
2869.2 3203.3 3602.9 4056.2 4513.2 5043.9 5560 5803.9 5487.2 4339.3
2458.7 772.8 223.9 116.5 60.1 20.9 0
